DAC 800.1 FVZ
The SpeedMixer™ DAC 800.1 FVZ is a laboratory-sized instrument for the rapid mixing and grinding of materials that would otherwise require large amounts of time and / or effort to mix and / or grind.

Technical data:
Speed: Variable 800-1950 rpm
Mixing time: 5 seconds to 10 minutes
Mixing capacity: up to 700g
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 1200 W
Facilities:
Viewing Window
Tachometer
Cooling Fan
Touch screen designed with
20 possible mixing programs
Windows Keypad, RS232 interface
color matching mode
|
Dimensions:
Width: 440 mm
Depth: 640 mm
Height: 640 mm / 950 mm with the lid open
Weight: approximately 80 kg
|
How does it work?
The SpeedMixer DAC 800.1 FVZ works by the spinning of a high speed mixing arm in one direction while the basket rotates in the opposite direction (thus, the name - Dual Asymmetric Centrifuge). This combination of forces in different planes enables incredibly fast mixing, and yet the precision construction of each machine gives it a balance that allows amazingly quiet operation.
Who is Hauschild?
Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.
For further information, please contact us:
|