Home Page Company Products News and Events Contact us Login SpeedMixer™ UK
Below Header

 

International sales...

German Flag Irish Site Swedish Site Other Countries USA Site
A National and International service supplying the SpeedMixer™.
Supporting a full range of Mixing and Dispensing Products.

 


 

 

 

 

 

 

 

DAC 600.1 FVZ

The SpeedMixer™ DAC 600.1 FVZ is a laboratory-sized instrument for the rapid mixing and grinding of materials that would otherwise require large amounts of time and / or effort to mix and / or grind.


DAC 600.1 FVZ

Technical data:

Speed: Variable 800-2300 rpm
Mixing time: 5 seconds to 10 minutes
Mixing capacity: up to 500g
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 1200 W
Facilities:

Tachometer

Viewing Window
Cooling Fan
Touch screen designed with
20 possible mixing programs
Windows Keypad, RS232 interface
color matching mode

Dimensions:

DAC 600 mixing gold powderWidth: 440 mm
Depth: 640 mm
Height: 640 mm / 950 mm lid open
Weight: approximately 71 kg

 

How does it work?

The SpeedMixer DAC 600.1 FVZ works by the spinning of a high speed mixing arm in one direction while the basket rotates in the opposite direction (thus, the name - Dual Asymmetric Centrifuge). This combination of forces in different planes enables incredibly fast mixing, and yet the precision construction of each machine gives it a balance that allows amazingly quiet operation.

Who is Hauschild?

Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.

For further information, please contact us:

 

Technical data:

Speed: Variable 800-2300 rpm
Mixing time: 5 seconds to 10 minutes
Mixing capacity: up to 500g
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 1200 W
Facilities:

Viewing Window

Tachometer
Cooling Fan
Touch screen designed with
20 possible mixing programs
Windows Keypad, RS232 interface
color matching mode

Dimensions:

Width: 440 mm
Depth: 640 mm
Height: 640 mm / 950 mm
Weight: approximately 71 kg

DAC 600 mixing gold powder