DAC 150 SP
The SpeedMixer™ DAC 150 SP is a laboratory-sized instrument for the rapid mixing and grinding of materials that would otherwise require large amounts of time and / or effort to mix and / or grind.

Technical data:
Speed: Variable 300-3500 rpm
Mixing time: 5 seconds 10 minutes
Mixing capacity: 5g to 100g
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 370 W
Facilities:
Viewing Window
Programmable (>20 individual programs)
Tachometer
Touch screen designed with
45 possible mixing programs
Windows Keypad, RS232 interface
color matching mode
|
Dimensions:
Width: 300 mm
Depth: 360 mm
Height: 460 mm
Weight: approximately 32 kg
|
How does it work?
The SpeedMixer DAC 150 SP works by the spinning of a high speed mixing arm in one direction while the basket rotates in the opposite direction (thus, the name - Dual Asymmetric Centrifuge). This combination of forces in different planes enables incredibly fast mixing, and yet the precision construction of each machine gives it a balance that allows amazingly quiet operation. Who is Hauschild?
Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.
For further information, please contact us:
Other products in this range
|