DAC 150.1 FVZ-K
The SpeedMixer™ DAC 150.1 FVZ-K is an economical laboratory-sized Instrument for the rapid mixing and grinding of materials that would otherwise require large amounts of time and/or effort to mix and/or grind with the added advantage of a cartridge lid, enabling the user to mix directly into syringes or cartridges.
Technical data:
Speed: Variable 300-3500 rpm
Mixing time: 5 seconds to 5 minutes
Mixing capacity: 5 gram to 100 gram
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 500 W
Facilities:
Variable speed control,
two programmable speed settings,
higher cover for the mixing in cartridges, monochrome display, imbalance sensor
|
Dimensions:
Width: 280 mm
Depth: 315 mm
Height: 480mm high lid closed
Height: 630mm lid open
Weight: 28 kg
|
|
 |
| Mixing copper powder |
How does it work?
The SpeedMixer DAC 150.1 FVZ-K works by spinning a high speed-mixing arm in one direction while the basket rotates in the opposite direction (thus, the name - Dual Asymmetric Centrifuge). This combination of forces in different planes enables incredibly fast mixing, and yet the precision construction of each machine gives it a balance that allows amazingly quiet operation.
What can it do?
With this instrument, the typical mixing time for fully dispersing a color paste in a silicone sealant is less than 10 seconds; for mixing fumed silica or precipitated chalk silicone formulations 8 - 14 seconds will normally suffice. These are both operations that would otherwise require 3 hours or more of mixing time, and they can only be done in quantities of 1 quart or greater. Mixing never incorporates air and additional mixing time removes air from the blend, yielding a finished product when the mixing process is done. Fluids of widely differing viscosities can be blended quickly. The advantages of the Cartridge Lid include the ability to mix directly into syringes & cartridges for sampling etc that in turn can be sent direct to the customer . Once mixed the contents are easily dispensed from the containers.
What materials can it mix?
The SpeedMixer DAC 150.1 FVZ-K is useful for 1 and 2 part silicones, polyurethanes, polysulfides, acrylics and a wide range of other materials. There are certainly a great number of products not included in this list that can benefit from the use of the SpeedMixer technology. With disposable cups, syringes & cartridges there is no worry about contamination in color master batches, pharmaceutical products, or other sensitive materials, since the DAC 150 FVZ-K has no mixing components to clean. Both re-usable and less expensive disposable cups (recommended especially where cross-contamination is a problem) are available. The Speed Mixer DAC 150.1 FVZ-K also allows the use of higher filler loadings than conventional mixers, e.g., 25% or more of fumed silica into a silicone!
How much can it mix?
The maximum batch weight that can be mixed is 100 grams, (150g total, including the mixing cup, lid, and holder). Cups & cartridges are used with holders that have weights designed to maintain the balance of the machine. Various cup sizes are available (Max 10, 20, 40, 60 and 100 gram) to meet your needs and minimize material waste by tailoring the actual batch size to the quantity you need, not what the mixer requires. For larger sample quantities up to 300g - the DAC 400 Range is now available.
Where is this instrument used?
The main current applications are for lab screening of development formulations and formulation components, for QA testing, and for small volume production. The incredible speed of mixing / grinding allows a complete sealant, coating, plastisol, or adhesive batch to be made in less than 5 minutes! The bottleneck now becomes the weighing operation, not the mixing / grinding. This makes every SpeedMixer™ user a better compounder, since it allows the mixing of many iterations that would otherwise go untested due to time constraints. The SpeedMixer DAC 150.1 FVZ-K has proven itself extremely useful for tests involving cure rates, colors, and appearance, as well as the measurement of basic physical properties. This permits the screening of numerous formulations before the next phase of development scale-up.
SpeedMixer technology involves using the proper cup for each mixture to be run. Contact us for recommendations on the products to be used.
How do I control the instrument speed to avoid damage to my product?
Especially designed for research and development work, the DAC 150.1 FVZ-K has variable speed (300 - 3500 rpm, set by the revolution rate) and a window for viewing the mixing basket, allowing more in-depth research work to be done. The speed is adjusted by simply turning the control dial. Additionally, fixed speeds can be set using the keyboard and by-pass the speed control dial - in order to carry out a series of batches at a desired speed. Using lower speeds can help avoid some of the effects of the tremendous centrifugal forces generated at top speed, e.g., the build-up of frictional heat in sensitive mixes, or the potential damage to microenvironments.
Who is Hauschild?
Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.
For further information, please contact us:
Other products in this range