DAC 1100.1 VAC-P
With 5 customizable vacuum profiles
The SpeedMixer™ DAC 400.1 VAC-P has all of the mixing, grinding, dispersing and de-airing capabilities of the original SpeedMixer and the ability to vacuum the sample while operating. The VAC-P series can be programmed to adjust vacuum level while running and even vent the chamber with a gas such as nitrogen.

Technical data:
Speed: Variable 800-1600 rpm
Mixing time: 5 seconds to 10 minutes
Mixing capacity: up to to 1000 grams
Viewing Window
Tachometer
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 1200 W
|
Dimensions:
Width: 425 mm
Depth: 600 mm
Height: 730 mm / 1004 mm lid open
Weight: approximately 100 kg
|
Facilities:
Connection for external vacuum pump or alternatively with an integrated vacuum generator for compressed air, digital vacuum control, touch screen, design and possible designation of 20 programs.
Vacuum is supplied by an external source such as a small pump or lab connection. The vacuum intensity is controlled by one of the five profiles that are freely set by the user. Mixing under a blanket of nitrogen or other gas can be achieved by connecting the gas of your choice, evacuating the mixing chamber and then venting with that gas.
Mixing with and without vacuum!
The DAC 1100.1 VAC-P has 20 mixing profiles and 5 vacuum profiles that can be set by the user. This enables you to process a huge variety of materials with or without vacuum. The DAC 1100.1 VAC-P saves time, improves sample quality, removes bubbles and eliminates cleanup.
For a detailed description, please contact us.
Who is Hauschild?
Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.
For further information, please contact us:
|