Home Page Company Products News and Events Contact us Login SpeedMixer™ UK
Below Header

 

International sales...

German Flag Irish Site Swedish Site Other Countries USA Site
A National and International service supplying the SpeedMixer™.
Supporting a full range of Mixing and Dispensing Products.

 


 

 

 

DAC 150 Mixer Range

DAC 150 Mixer Series DAC 150.1 FV DAC 150.1 FV-K DAC 150.1 FVZ DAC 150.1 FVZ-K DAC 150 SP

     
Range over view    
DAC 150.1 FV 1 Minute Timer NEW
DAC 150.1 FV-K 1 Minute Timer + Cartridge Lid NEW
DAC 150.1 FVZ 5 Minute Timer NEW
DAC 150.1 FVZ-K 5 Minute Timer + Cartridge Lid NEW
DAC 150 SP 10 Minute Timer NEW

 

Matching Containers

All the DAC Range of SpeedMixers use disposable Jars and Lids. These eliminate clean up and have the added advantage of enabling the user to store material once mixed

 

 

Some of the containers used across the product range

For more information see: full details DAC 150.1 FV

Technical data:

Speed: Variable 300-3500 rpm
Mixing time: Adjustable from 5s to 60s (continuous)
Mixing capacity: 5 gram to 100 gram
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 500 W
Facilities:
Variable speed control,
two programmable speed settings,
Monochrome display,
vision panel, inbalance sensor

Dimensions:

Width: 280 mm
Depth: 315 mm
Height: 423 mm
Weight: 28 kg


For more information see: full details DAC 150.1 FVK

Technical data:

Speed: Variable 300-3500 rpm
Mixing time: Adjustable from 5s to 60s (continuous)
Mixing capacity: 5 gram to 100 gram
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 500 W
Facilities:
Variable speed control,
two programmable speed settings,
higher cover for the mixing in cartridges, monochrome display, imbalance sensor

Dimensions:

Width: 280 mm
Depth: 315 mm
Height: 476 mm
Weight: 29 kg


For more information see: full details DAC 150.1 FVZ

Technical data:

Speed: Variable 300-3500 rpm
Mixing time: 5 seconds to 5 minutes
Mixing capacity: 5 gram to 100 gram
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 500 W
Facilities:
Variable speed control,
two programmable speed settings,
Monochrome display,
vision panel, inbalance sensor

Dimensions:

Width: 280 mm
Depth: 315 mm
Height: 423 mm
Weight: 29 kg


For more information see: full details DAC150.1 FVZ-K

Technical data:

Speed: Variable 300-3500 rpm
Mixing time: 5 seconds to 5 minutes
Mixing capacity: 5 gram to 100 gram
Voltage / frequency: 230 V / 50/60 Hz
Power consumption: 500 W
Facilities:
Variable speed control,
two programmable speed settings,

higher cover for the mixing in cartridges,
Monochrome display,
vision panel, inbalance sensor

Dimensions:

Width: 280 mm
Depth: 315 mm
Height: 476 mm
Weight: 29 kg


For more information see: full details DAC150 SP

Technical data:

Speed: Variable 300-3500 rpm 
Mixing time: Adjustable up to 600 seconds
Mixing capacity: 5 gram to 100 gram 
Voltage / frequency: 230 V / 50/60 Hz 
Power consumption: 370 W
Facilities:

Touch screen designed with 
45 possible mixing programs  
Windows Keypad, RS232 interface
colour matching mode

Dimensions:

Width: 300 mm
Depth: 360 mm
Height: 460 mm
Weight: 32 kgn